Universal joints

Universal joints

Outfitting propeller shafts with a virtually maintenance-free SKF universal joint allows the shaft to operate without relubrication. Features include advanced seal design, superior finish on trunion, two rows of rollers with logarithmic profile, and a specially designed end washer.

OEM benefits

  • Relubrication-free
  • No relubrication holes, nipples, or grease channels
  • Increased performance due to optimized seal, lubricant and bearing design
  • Well proven solution, reliable and rugged
  • Reduced warranty costs

End-user benefits

  • Increased productivity and reliability
  • Simplified maintenance with no relubrication
  • No environmental pollution
  • Lower total cost of ownership
  • Works in harsh condition and enviroment
SKF logo