Active front steering

Active front steering
Active front steering (AFS) varies the steering transmission ratio electronically in direct relation to the style and speed of driving and road conditions. Under normal road conditions at low and medium speeds, the steering becomes more direct, requiring less steering effort of the driver, increasing the cars agility in city traffic or when parking. At high speeds the steering becomes less direct offering improved directional stability. When cornering at high speeds, or when undertaking sudden movements, the steering stiffens up by monitoring increases in the yaw rate.

Solutions

SKF logo