SKF Energy Efficient spherical roller bearings (E2)

The SKF Energy Efficient spherical roller bearings (E2) belong to the SKF E2 performance class, providing at least 30% less friction than corresponding standard SKF bearings. They are designed to improve machine efficiency and to save energy, providing optimized internal geometry for reduced friction.
SKF logo