SKF EAZ induction heaters

Quick mounting/dismounting for cylindrical roller bearings

earth
Frequent mounting and dismounting large bearings can be hazardous and time-consuming. SKF EAZ induction heaters are reliable tools for safe and quick dismounting and mounting of inner rings of large cylindrical roller bearings. Dismounting hardly takes more than three minutes, irrespective of ring size.

The EAZ heats the inner rings evenly by inducing eddy currents while the roll neck remains cold. When dismounting, the EAZ heater helps prevent damage to shafts and inner rings, which often occurs when other methods such as gas burners are used. Additional benefits include:

  • Reduced man-hours
  • Reduced downtime
  • Minimize risk of inner ring damage
  • Reduce spares inventory

See more about heating tools for mounting/dismounting in the SKF Maintenance Products catalog.
SKF logo