Improved speed and rotation control

Monitor induction motor speed with SKF

The robust three-phase induction motor is the most commonly used type for many industrial applications. Controlling its speed and direction, however, requires a device that records motor speed. The ready-to-mount SKF Sensor-Bearing Unit can help.

Offering high reliability and low-maintenance, the SKF Sensor-Bearing Unit features an integrated sensor body and impulse ring that combines robust protection with flexible performance. 


SKF logo