Sealed bearings with wide temperature (WT) grease
Reduced maintenance for motor applications
Formulated to outperform standard greases, SKF wide temperature (WT) grease performs excellently at high speeds and/or high temperatures, making it well-suited to electric motor applications. Small and medium-sized deep groove ball bearings with WT grease are sealed and lubricated for life – an environmentally friendly solution that helps cut maintenance requirements.