SKF Food Line Y-bearing units in stainless steel housing

When the application requires superior durability

SKF Food Line Y-bearing units in stainless steel housing
With the ability to accommodate heavy or shock loads, SKF Food Line Y-bearing units in stainless steel housings can help reduce the risk of housing failure significantly. Additionally, an advanced sealing system keeps water and other contaminants out of the bearing and retains the lubricant.
  • Reduced re-lubrication costs and environmental impact
  • Reduced risk of premature bearing failure
  • Corrosion-resistant under virtually all washdown conditions
  • Improved bacteria reduction due to smooth surface finish 
SKF logo