SKF Food Line Y-bearing units with composite housings

Relubrication free bearing life even with frequent washdowns?

Composite range
Composite housings
Stainless steel range
Stainless steel housings
SKF Food Line Y-bearing units reduce the washdown related problems of corrosion, premature failure and environmental impact.

Featuring the 2RF multiple seal design, SKF Food Line Y-bearing units keep detergent, water and other contaminants out of the bearing cavity, while keeping lubricant inside.

See the full SKF BeyondZero portfolio

SKF logo