SKF linear ball bearings

A simple, cost-effective shaft food grade guiding system

SKF linear ball bearings
SKF linear ball bearings, provide low-friction movement with virtually unlimited stroke. With a wide range of available linear ball bearings and accessories, SKF can assist in designing and building simple, economical linear guiding systems to suit many applications.

SKF linear ball bearings are available in two size ranges – compact to ISO 1 standard and heavy duty to ISO 3 standard. Both ranges include a variety of types and that can help achieve a variety of operating benefits:
  • Improved reliability – self-aligning features accommodate machine inaccuracies
  • Long life and reduced ingress of contaminants in food processing, as a result of high sealing performance
  • Corrosion-resistance available for most variants
  • Better running accuracy, given adjustable pre-load
SKF logo