SKF miniature profile rail guides

Accurate, repeatable cycling with minimal mounting space -- ideal for food and beverage applications

SKF miniature profile rail guides for food and beverage industry
The assortment of SKF profile rail guides for the food and beverage industry includes a range of sizes, carriages and accessories, available in various preload and accuracy classes. In addition, they can operate at virtually unlimited stroke. As a result, there is an SKF profile rail guide available to meet the needs of virtually any application for the food and beverage industry. Operating features and benefits include:
  • Superior performance – high acceleration, preload, stiffness and self-aligning capability result in better service life
  • Corrosion resistance – all parts of the system are made of stainless steel or plastic materials
  • Ease of maintenance – oil holes in the end caps of the carriage make it easy to re-lubricate the system
  • Low friction, smooth and stick-slip-free operation
SKF logo