SKF polymer bearings

When “corrosion resistant” isn’t enough

SKF Polymer bearings
SKF polymer bearings bring a new level of corrosion-resistance to food and beverage applications. Constructed from a versatile range of polymer materials, SKF Polymer bearings can withstand harsh operating conditions that conventional corrosion-resistant bearings cannot.

Handle harsh chemicals, high pressures – without lubrication

Wherever high-temperature bearings can’t handle corrosive, high-pressure conditions, SKF polymer bearings offer a robust solution. Constructed from self-lubricating polymers, SKF polymer bearings run dry, with no re-lubrication.

Application-specific flexibility to drive reliability and reduce maintenance

SKF polymer bearings can be produced with a combination of materials to match specific application demands. A unique polymer material configuration enables high temperature resistance, including direct exposure to hot steam. Their low weight and low coefficient of friction resist wear and reduce energy use.
  • Excellent resistance to wear and fatigue
  • Self-lubricating
  • Corrosion and chemical-resistant
  • 80% lighter than steel
  • Quiet-running
  • Energy-efficient
SKF logo