SKF profile rail guides
Accurate, repeatable cycling for virtually any application

The assortment of SKF profile rail guides includes a range of sizes, carriages and accessories, available in various preload and accuracy classes. In addition, they can operate at virtually unlimited stroke. As a result, there is an SKF profile rail guide available to meet the needs of virtually any application. Operating features and benefits include:
- Increased performance through optimized carriage design
- Extended life thanks to a high-performance sealing system
- Improved reliability
- Self-aligning capabilities accommodate misalignment between the rails
- Low friction, smooth and stick-slip-free operation