SKF stainless steel deep groove ball bearings with food-grade grease

Robust performance in humid, corrosive areas

SKF stainless steel deep groove ball bearings with food-grade grease
SKF stainless steel deep groove ball bearings feature stainless steel rings, balls, cages and shields for reliable performance in harsh, humid conditions. Available for shaft sizes from 0.6 to 50 mm, these low-maintenance bearings are:
  • Re-lubrication-free for the life of the bearing
  • Pre-filled with NSF-approved food-grade grease
  • Shielded or sealed on both sides
  • Corrosion-resistant
SKF logo