SKF LAGG series grease pumps

A complete range of manual and air-operated grease pumps for SKF food grade greases

SKF LAGG series pumps
These food grade grease pumps are designed to empty standard 18, 50 or 180 kg (39, 110 or 400 lb) grease drums and SKF LAGG series grease pumps can connect directly to greasing points. Also suitable for centralized lubricating grease systems.
  • Maximum pressure of 40 and 42 MPa (5 800 and 6 090 psi) respectively
  • Tested and approved for SKF food grade greases
  • Easy to install and ready for use – grease pumps are supplied with all necessary items including 3 500 mm (137,8 in) of tubing
SKF logo