SKF machined sealing solutions

Protection from even the most abrasive materials in the food and beverage industry

SKF machined sealing solutions for food and beverage industry
Machined sealing solutions are designed to withstand washdowns with aggressive chemicals and processed food and beverage ingress. SKF customized machined sealing solutions are for the food and beverage industry are manufactured from both FDA-compliant standard materials and SKF proprietary approved sealing materials.

Custom designed in as little as 1-2 days

SKF machined sealing solutions can be custom-designed and produced in extremely short leads times – typically in 1-2 days. Design and performance benefits include:
  • Robust resistance to high humidity, hot steam and chemicals seen in the food and beverage industry
  • Superior wear resistance to even the most abrasive materials
  • Reduced unplanned downtime and scrapped production
  • High level of design flexibility
  • Improved service life
  • Reduced friction
SKF logo