SKF Xtra Corrosion resistant chains

SKF Xtra Corrosion resistant chains
Combining the strength of standard roller chains with the corrosion-resistance of zinc-plating, SKF zinc-coated Xtra corrosion resistant chains help boost service life. Other SKF Xtra Corrosion resistant chains include nickel-plated chains*, H2-approved and stainless steel for superior corrosion resistance.
SKF logo