SKF High Temperature seals

Handle FDA-compliance and high heat application demands

SKF High Temperature seals
SKF High Temperature seals resist heat and thermal expansion to support optimal functionality and long service life. Seal materials range from Fluorocarbon rubber and PTFE to advanced elastomers made of food-grade materials. SKF Ecosil, SKF Ecorubber range, SKF Ecoflon range are just some of the SKF proprietary materials that resist hot water, steam and typical cleaning agents.

SKF High Temperature seals can help plants achieve:
  • Increased sealing efficiency
  • Longer asset life
  • Greater Energy efficiency
  • Reduced friction
SKF logo