SKF relubrication-free extreme temperature bearings and units

≤100 RPM applications

SKF relubrication-free extreme temperature bearings and units
Featuring a manganese phosphate surface treatment that and enhances running properties, SKF relubrication-free extreme temperature bearings are available in two types: Y-Bearings and Deep Groove Ball Bearings.
  • Suitable for operating temperatures up to 350 °C (660 °F)
  • Enables process temperature increases with no re-lubrication
  • Can provide more flexibility for process temperature to maintain or even improve product quality
  • Extends bearing service life
SKF logo