Single row deep groove ball bearings for electric motors in dryers

Two deep groove ball bearings are mounted to support the motor shaft. Typically the bearings have metal shields. The internal radial clearance is normally standard except where special technical needs arise.

The choice of lubricant depends on the application requirements for noise and temperature.

SKF Application Specialists are pleased to recommend the most suitable options dependent upon design requirements.

SKF logo