Sliding doors

Where the space is limited or the owner wants to create a specific effect and a traditional door does not fit than sliding door is used.

A sliding door is usually supported by a couple or more (depends on the load) trolleys mounted in a built-in frame. The requirements to a sliding door are low friction, reduced free play and low noise of operation.
SKF logo