Spider arm

In every front loading horizontal axis washing machine with stainless steel tank there is a Spider arm. For top class heavy load washing machines SKF has developed a unique system that comprises in one unit the complete support system including bearing, seal greased and motor support delivered to the customer.

Advantages:

  • Stiffness
  • Compactness
  • High load carrying capacity
  • Water exclusion
  • One supplier for a sub-system
  • One mounting operation

Front loading washing machine spider arm

SKF logo