Garter seal with integrated labyrinth

Garter seal with integrated labyrinth used instead of the traditionally seal plus rubber flat for static sealing.

This solution has the following features:

  • Housing made of POM material
  • Deep groove ball bearing (6204-2Z) with anti-rotational patented SKF system
  • Dynamic and static seal
SKF logo