Magnetized bearing seal

Low cost for an integrated solution (bearing + Magnetic output + sealing function), respect the standard axial and radial dimension of a standard bearing.


Exact information:
  • Number of revolutions
  • Speed
  • Direction of rotation
  • Relative position/counting
  • Acceleration or deceleration

Two functions in one solution (sealing + magnetic output), using the actual bearing geometry. Possibility to maintain the same compound range as today for different applications


The composite magnetized impulse ring are attached to the bearing inner or outer ring. Depending on the bearing size, it is divided into a certain number of north and south poles. In this case the customer has the possibilities to use the solution in according to the final application.

SKF logo