Top loading unit for washing machines

A typical top loading washing machine has the following requirements:

  • Spinning speed = 1400 rpm
  • (C/P) = 6 (medium-heavy load)
  • Operating temperature = 90°C

The patented unit developed by SKF integrates plastic hub, the supporting bearings, the garter seal and the grease.


Benefits

  • Integrated solution
  • Reduced process assembly cost
  • The solution is robust, reliable and all provided by a single source
SKF logo