SKF BeltAlign TMEB 2

A laser alignment tool that helps save energy

Misaligned fan belt pulleys generate additional loads and vibrations that can increase energy consumption by up to 20 percent. The BeltAlign TMEB 2 laser alignment tool can enable substantial energy savings and reduce belt wear significantly.

Featuring just two components – a laser-emitting unit and a receiving unit – BeltAlign TMEB 2 attaches easily and allows precise detection of misalignment. Vertical, parallel and horizontal alignment angles can be adjusted using this device.
SKF logo