High-performance fans with oil or circulating oil lubrication

Total shaft solutions from SKF

SKF SYSTEM 24 on fan shaft
High-performance industrial fans operate at high rotational speeds, sometimes in high-temperature environments. Under such conditions, oil is commonly used as a lubricant. Oil lubrication will promote a lower bearing operating temperature and also extend relubrication intervals.

For applications operating at high temperatures, a circulating oil system is a very efficient way to lubricate the bearings and remove heat. SKF offers several total shaft solutions for both oil bath and circulating oil lubricated high-performance fans that can increase fan efficiency.

High performance fans with oil or circulating oil lubrication

SKF logo