TMRT tachometers

Get up to speed on fan measurement

Measuring speed is important in determining if a fan is operating according to specification, especially when calibrating machinery after repairs. The new TMRT series of tachometers from SKF makes it easy to measure fan speeds quickly and accurately.

The series consists of the TMRT 1 and the TMRT 1Ex – two high-quality, accurate, multi-function tachometers for laser or contact measurement of rotational or linear speed. Both models have easy-to-read displays, even when pointing the unit down into the machinery. The TMRT 1Ex is certified for use in potentially explosive hazardous areas.
SKF logo