SKF ConCentra roller bearing units

Pre-greased, sealed and ready-to-mount

SKF ConCentra roller bearing units
SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing to withstand harsh environments.

Designed to tolerate shaft deflection and misalignment

Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands.
  • Reduced operating costs
  • Trouble- and contamination-free mounting
  • Longer service life
  • Minimal maintenance
  • Higher operational reliability
  • Condition monitoring adaptable
SKF logo