Optimized lubrication

Optimized lubrication

Fan solution with system 24
More than one third of premature bearing failures are caused by incorrect lubricant and/or inadequate application of the lubricant. In addition, bearing locations in industrial fans are usually hard to access, making proper lubrication maintenance difficult. By helping plants select the best lubrication solution for a given fan application, SKF can make it much easier.

Using recommended SKF lubricants, tools and techniques, plant operators can significantly reduce downtime and maintenance requirements. Wherever manual maintenance is not feasible, SKF can specify fully automatic lubrication systems. By selecting the SKF-recommended lubricant, you can attain maximum bearing service life, which results in increased uptime and lower operating costs.

Optimized lubrication

SKF logo