Deep groove ball bearings

Low-noise, light-load capabilities

Deep groove ball bearings
Deep groove ball bearings are especially suitable for high-speed fans with low noise requirements. They are also suitable for fan bearing locations when light load capabilities are needed. For fans in smaller air handling units, sealed deep groove ball bearings are virtually maintenance-free.

Deep groove ball bearings

SKF deep groove ball bearings have deep, uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accommodate radial and axial loads in both directions. These bearings are particularly versatile and are:
  • Simple in design
  • Non separable
  • Suitable for high and even very high speeds
  • Robust in operation, requiring little maintenance
SKF logo