SKF air handling ball bearing units

Need smoother, quieter fan operation?

SKF air handling ball bearing units can deliver it. Designed to outperform standard ball bearings in fans, SKF air handling ball bearing units feature robust, low friction seals that make them well suited for high-speed applications. The units controlled alignment torque that increases system reliability by allowing operating misalignment, plus an anti-rotation pin that prevents the outer ring from rotating.
SKF logo