SKF slurry pump solution

A systems approach to reliability

Slurry Pump Application
For slurry pumps, the effects of cavitation and abrasive impeller wear pose major threats to uptime and reliability. To address these challenges, the SKF slurry pump solution offers a systems approach that combines solutions for lubrication, condition monitoring and shaft arrangements.

This systems approach includes the support of SKF Engineering Consultancy Services for optimized lubrication. Assemblies can be fitted with vibration and temperature monitoring and alarms. Concluding the offer, high-performance shaft configurations can help reduce imbalance and resist cavitation shocks. The result?

Pump end-users enjoy enhanced reliability, improved maintenance planning and extended pump service life. Pump manufacturers benefit from reduced engineering costs, shorter time to market, quicker assembly, reduced inventory and lower warranty costs.

SKF logo