SKF laser-guided shaft alignment tools

Misaligned shafts can be costly

A misaligned fan shaft increases vibration and friction, which in turn can increase energy consumption by as much as 20%. Misaligned shafts can also lead to unplanned machinery downtime and higher maintenance costs.

SKF can help

SKF laser-guided shaft alignment tools enable accurate, efficient shaft alignment to prevent machine breakdowns and reduce energy consumption. The tools are easy to use, with a simple three-step process. One model is especially designed for use in safety zones such as petrochemical, gas and pharmaceutical industries.
SKF logo