Deep groove ball bearings

High-performance, low-noise capabilities

Sealed deep groove ball bearing
Deep groove ball bearings are especially suitable for industrial pumps that require both high performance and low noise levels. These bearings are also suitable for bearing locations in pumps when light load capabilities are needed. For small industrial pumps, sealed deep groove ball bearings are virtually maintenance-free.

Deep groove ball bearings

Open deep groove ball bearing with steel cage
SKF deep groove ball bearings have deep, uninterrupted raceway grooves. These raceway grooves have a close osculation with the balls, enabling the bearings to accommodate radial and axial loads in both directions. These bearings are particularly versatile and are:
  • Simple in design
  • Non separable
  • Suitable for high and even very high speeds
  • Robust in operation, requiring little maintenance
SKF logo