Water and waste water pumps

Cutting costs for clean fluid processes

Reducing total cost of ownership is a critical issue for pumps globally in the water and waste water industry. Water treatment and supply, as well as various food and beverage processes all depend on reliable pumping application. Lowering energy consumption, which can account for 45% of the total cost of owning a pump, is of prime importance.

Creative solutions from SKF

SKF offers application knowledge, solutions and services for energy-efficient pumping systems that can extend service life while reducing energy consumption and total operating costs.

SKF Explorer bearings, sealed bearings and food-compatible greases offer reduced maintenance and relubrication-free technology for submersible and seal-less pumps to reduce the risk of fluid contamination. The result? Vastly increased production efficiency and enhanced operational profitability.

Water and waste water

SKF logo