Industrial pumps

Modern pumping system challenges

Whether moving a municipal water supply, drawing oil from the bottom of the ocean or siphoning aggressive fluids in chemical plants – modern society requires reliable, efficient pumping systems.

For today’s industrial pump operators, that means finding ways to reduce the total cost of ownership while also complying with increasingly tougher environmental legislation. The challenge for pump manufacturers is to increase meantime between failures while optimizing energy consumption over the entire life cycle of the pump, as energy accounts for 45% of total pump ownership costs.

SKF can help

As the world’s leading supplier of bearings and engineering solutions to the pump industry, SKF works in close cooperation with leading manufacturers. We offer everything from innovative engineering services in the design process to monitoring systems that promote reliable operation in remote, hard-to-access locations.
SKF logo