Increased reliability and service life

Harsh operating demands

Industrial pumps frequently operate under harsh, remote conditions with demanding duty cycles. The operating difficulties for the bearing arrangements often result in reduced uptime, performance and service life.

Maintenance is key

Effective maintenance is critical to minimize life-cycle costs and downtime. Poor maintenance may result in a loss of 10 to 15% of pump efficiency.

The SKF approach

SKF can help you analyze operating conditions and select solutions that promote high reliability, increased efficiency and extended service life.

From integrating Proactive Reliability Maintenance (PRM) and Operator Driven Reliability (ODR) approaches to upgrading pump components and systems, SKF solutions are helping industrial pump end-users increase reliability and production.

Solutions

SKF logo