Sealed bearings

Uptime protection for clean-pump applications

Sealed CARB toroidal roller bearing
Field and lab-tested to keep grease in and contaminants out, SKF sealed bearings offer an excellent solution for water, food processing and other clean pump applications. 

SKF sealed bearings are ready-to-mount units, prelubricated under clean conditions with the appropriate amount and type of grease for the given pump application. The single-unit design saves time and prevents errors during assembly, in turn minimizing operational problems in the field. Other benefits include:
  • Improved uptime
  • Extended service life
  • Lower temperatures
  • Reduced maintenance
SKF logo