Shielded bearings

Low friction for low energy consumption

SKF Energy Efficient deep groove ball bearings
When friction is reduced, less energy is required to power rotational motion. Designed to rotate with low friction, SKF shielded bearings operate with lower operating temperatures for lower energy consumption.

SKF shielded bearings are ready-to-mount units, prelubricated under clean conditions with the appropriate amount and type of grease for the given pump application. The single-unit solution saves time and prevents errors in the assembly process, which in turn minimizes operational problems in the field.
SKF logo