High performance bearings

Optimally suited for geared motors

Designing a more competitive geared motor is a challenge, given the typical demands on bearing arrangements. These can include high speeds under combined loads on the input shaft, relatively heavy radial loads on the intermediate shaft, and external loads at low speed on the output shaft.

SKF offers a complete range of high performance bearings optimally suited for geared motors: deep groove ball bearings, tapered roller bearings, cylindrical roller bearings and angular contact ball bearings. Almost all are manufactured in SKF Explorer™ performance class quality and are available worldwide. Equally important, SKF can provide extensive engineering services, from basic advice to advanced calculations and simulations.
SKF logo