Helical and bevel-helical gear units

Handle tough operating and market conditions with SKF

Helical and bevel-helical gear units
Helical and bevel-helical gear units are designed for tough applications such as mining conveyors, paper mills, extruders, continuous casters or harbour cranes. They must provide high operational reliability in harsh conditions such as hot, humid and dusty environments, at very low speed and with heavy loads. The challenge is to enhance performance, while enabling cost-effective, modular production.

SKF has the unique capability to offer high-level engineering capabilities, high performance products and efficient sourcing worldwide. By applying a system approach and modular thinking together with SKF, you can improve unit performance, reduce design and production costs, and drive profitability.

  • Increase torque
  • Decrease heat generation
  • Increase external load capabilities
  • Decrease noise levels
  • Improve operational reliability
  • Reduce time-to-market

Helical and bevel-helical gear units

SKF logo