Mobile and stationary planetary gear units

Optimize wheel and slewing drives with SKF

Mobile and stationary planetary gear units
Small to medium planetary gear units must meet the tough challenges of applications such as wheel drives in agriculture and construction vehicles; and slewing drives in construction equipment and wind turbines. They operate under heavy-duty cycles, with heavy external loads and in highly contaminated conditions.

SKF offers high-level engineering capabilities and high performance products, both standard and special executions, for specific positions. Supported by efficient sourcing worldwide, SKF solutions can help manufacturers:

  • Increase torque
  • Increase external load carrying capacity
  • Develop lighter, more compact arrangements
  • Streamline production
  • Shorten time-to-market 
  • Simplify mounting processes

Mobile and stationery planetary gear units

SKF logo