SKF Root Cause Analysis (RCA)

SKF Root Cause Analysis
Root Cause Analysis is a structured investigation that aims to identify the true cause of a problem and the actions necessary to eliminate it. To solve recurring driveline failures and thereby prevent their effects, SKF applies a strict RCA process and methodology that includes:
  • Identifying a problem
  • Containing and analyzing the problem
  • Defining the root cause(s)
  • Defining and implementing the actions required to eliminate the root cause(s)
  • Validating that the corrective action prevented recurrence of the problem
SKF logo