Proactive Reliability Maintenance

Monitor gear and motor health for greater reliability

Proactive Reliability Maintenance
SKF PRM can help you achieve smooth, reliable gear unit and motor operation by monitoring these assets for problems. At the foundation of the process is a systematic method to benchmark asset productivity and implement corrective actions that will reduce total life cycle costs. It enables an organization to take complete control over what is happening on the plant floor.

Using sophisticated technology systems to gather comprehensive intelligence on driveline conditions and production processes, SKF PRM programs are designed with your driveline and process needs in mind.

SKF logo