Angular contact bearings for exceptional system rigidity

719 .. D /SEB), 70 .. D (EX) and 72 .. D (E200)

Angular contact ball bearings in the 719 .. D (SEB), 70 .. D (EX) and 72 .. D (E200) series are designed for applications where a high load carrying capacity and a high degree of stiffness are key operational requirements. They provide greater reliability, superior accuracy and extended bearing service life for applications such as lathe spindles, grinding and boring machines and parallel kinematics machines.
SKF logo