For precise positioning

NRT series

To support our full line of precision bearing products, we also provide axial/radial cylindrical roller bearings (NRT series). These bearings are typically used to support rotating tables, indexing tables and milling heads. Their internal design, together with their high degree of running accuracy (better than P4), enables very precise positioning of the workpiece or the working head.
SKF logo