Seals

Seal failure often means machine failure

Industrial seals
In the long run, increasing tooling speeds and processing temperatures to drive productivity can be counter-productive. Rising speeds and temperatures cause components to become more abrasive, which can undermine sealing performance and service lifetime. Eventually, failed seals can allow contaminants into bearing and let lubricants out.

To solve problems like these, SKF offers first-class sealing designs in superior materials. SKF sealing solutions are tuned to meet specific application requirements, and are available in a very wide range of sizes – up to 4000 mm diameter.
SKF logo