Retractable fin stabilizers type S

For vessels with a low to medium service speed and a demand for high roll reduction performance, SKF has developed a special tail flap which increases the roll reduction efficiency up to 15% compared with conventional two-part fin stabilizers. This so-called Ultra High Lift Fin is protected by an international patent.
Benefits:
- Compact and proven design
- Equipped with the Anti-Vortex-Tip
- Ecodyn hydraulic power system for a highly dynamic response without peaks in demand
- Fin box fitted with a flow-off recess to minimize the flow resistance
- Unit is delivered ready for operation
- Fitted with rotary vane actuators for powerful and reliable operation
- Easy handling with intuitive operating elements
- Wear-resistant sensors to register the ship movements