BlueMon - Environmental monitoring systems

SKF BlueMon control cabinet open
The BlueMon monitoring system is a comprehensive monitoring and mapping system for all emissions on vessels which are subject to MARPOL 73/78 Annex I-VI.

BlueMon provides a detailed environmental fingerprint about the ships emission at a certain time and position:
  • Control of all emissions according to MARPOL 73/78 Annex I-VI, PSSA, USCG, CCG (including automatic control of valves)
  • Efficient data-logging and data-processing of all emissions via sensor data input
  • Data storage for minimum 24 months
  • Visualisation of ship's track and all sensor values on electronic charts
  • Instant information based upon current position of vessel: live update when approaching/entering special areas or maritime boundaries
  • Integrated calculation of EEOI
SKF logo