Hydrocam bolt tensioners

Reduce failure with the right tools and processes

Tightening bolts may seem a straightforward and mundane activity. However, improper tools and processes to carry out this operation correctly in bolted assemblies is a major cause of failure.

To combat this problem SKF has developed a comprehensive range of hydraulic bolt tensioners that can be used anywhere to perform tightening operations in a reliable and repeatable manner.

The Hydrocam tensioner, which includes everything from manual to completely automatic systems, has a wide range of applications in civil engineering, wind generation, nuclear industry, aeronautics and large diesel engines.
SKF logo